1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Collar, Butterfly Bolt, Type 2

Plastic Collar, Butterfly Bolt, Type 2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 36.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

General thumbscrews that can be easily tightened using your hands.
[Features]
・ Two types.
・ High strength.
・ Good corrosion resistance.
・ Can be made lighter.
・ Nominal: M5 / M6
・ Material: Stainless Steel
・ Surface Processing: None
・ [Application]
・ Machine tools, agricultural machines, power tools, lighting equipment, home appliances, etc.

Part Number
HANWGP2-SUS-M5-20
HANWGP2-SUS-M5-40SALE
HANWGP2-SUS-M6-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Nominal Dimensions

฿ 36.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 105200.85.0

฿ 41.03

฿ 19.27

FASTENING 1 Piece(s) Same day 105400.85.0

฿ 46.10

FASTENING 1 Piece(s) Available 6 Day(s) 1063016.0

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one)