(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General thumbscrews that can be easily tightened using your hands.
[Features]
・ One type
・ High strength
・ Good corrosion resistance
・ Can be made lighter
・ Nominal: M4 / M5
・ Material: Stainless Steel
・ Surface Processing: None
[Applications]
・ Machine tools, agricultural machines, power tools, lighting equipment, home appliances, etc.
Part Number |
---|
HANWGP1-SUS-M4-8 |
HANWGP1-SUS-M4-10 |
HANWGP1-SUS-M5-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|
฿ 33.15 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 8 | 0.7 | 4.0 | |
฿ 32.77 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | 0.7 | 4.0 | |
฿ 43.74 ฿ 15.38 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 20 | 0.8 | 5.0 |
Loading...
Detailed Shape | Butterfly | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?