1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Forged Wing Screw H Type MITSUBOSHI

SA11 FASTENING

Cold Forged Wing Screw H Type MITSUBOSHI
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 21.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

The butterfly bolt is a general thumbscrew that can be easily tightened with your hands.
[Features]
・ Product that has a cold-pressed wing nut as the base material and a highly accurate screw shaft part combined by special fitting.
・ Mainstream of butterfly bolts with the highest quality in appearance, strength and accuracy.
・ Nominal: M5
・ Material: Steel
・ Surface Processing: Trivalent Stainless Coating
[Applications]
・ Machine tools, agricultural machines, power tools, lighting equipment, home appliances, etc.

Part Number
HANWGRH-STT3SC-M5-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 21.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L(mm) 12 Pitch(mm) 0.8
Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Steel Surface Treatment Trivalent Stainless Steel Coating Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one) Nominal Dimensions 5.0

Please check the type/dimensions/specifications of the part HANWGRH-STT3SC-M5-12 in the Cold Forged Wing Screw H Type MITSUBOSHI series.