1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Press Wing Bolt OPG【120 Pieces Per Package】

SA11 FASTENING

Press Wing Bolt OPG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,777.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] M8
[Material] Steel
[Surface Processing] Trivalent Stainless Coating

Part Number
HANWG-STT3SC-M8-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,777.44

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L(mm) 20 Pitch(mm) 1.25
Detailed Shape Butterfly Basic Shape Hand tightening bolt Material Steel
Surface Treatment Trivalent Stainless Steel Coating Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package Nominal Dimensions 8.0

Please check the type/dimensions/specifications of the part HANWG-STT3SC-M8-20 in the Press Wing Bolt OPG series.