(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 6
[Material] SWCH Equivalent
[Surface Processing] Trivalent Black, Trivalent White, Bright Chromate Plating, Black Chromate, Chrome Plated, Stainless Steel Plating
Part Number |
---|
HXPHND-STU-M6-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 2,283.10 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | - | 12 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Hex | Material | SWCH Equivalent |
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part HXPHND-STU-M6-12 in the Plus Upset PD=3 (built-in SW + W16 X 1.0) series.
Part Number |
---|
HXPHND-ST3B-M6-16 |
HXPHND-ST3B-M6-20 |
HXPHND-ST3W-M6-12 |
HXPHND-ST3W-M6-15 |
HXPHND-ST3W-M6-20 |
HXPHND-STU-M6-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 2,844.19 | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,990.97 | 1 Pack(s) | 500 Pieces Per Package | Same day | 10 | 20 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,742.86 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 12 | [Trivalent Chromate] Trivalent White | ||
฿ 2,243.05 | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | 10 | 15 | [Trivalent Chromate] Trivalent White | ||
฿ 3,200.00 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent White | ||
฿ 2,660.52 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | - | 20 | [Bright Chrome Plating] Bright Chromate Plating |
How can we improve?
How can we improve?