(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 5 6 8 12
[Material] SWCH Equivalent
[Surface Processing] Bare
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Surface Treatment | Fabric | Thread Type | Metric coarse |
Tip Shape | Flat End | Application | Standard | Strength Class (Steel) | 12.9 |
Please check the type/dimensions/specifications of the part CSHHND-ST-M6-30 in the Made by Gosho Factory Steel Strength Classification 12.9 GT CAP (SA Type) series.
Part Number |
---|
CSHHND-ST-M12-30 |
CSHHND-ST-M12-40 |
CSHHND-ST-M5-16 |
CSHHND-ST-M8-16 |
CSHHND-ST-M8-18 |
CSHHND-ST-M8-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 84.19 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 30 | 1.75 | Low Quantity (can be purchased from one) | ||
฿ 112.00 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 40 | 1.75 | Low Quantity (can be purchased from one) | ||
฿ 8,078.32 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 5 | 16 | 0.8 | Box/package | ||
฿ 4,820.90 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 8 | 16 | 1.25 | Box/package | ||
฿ 4,891.74 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 8 | 18 | 1.25 | Box/package | ||
฿ 4,964.13 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 8 | 20 | 1.25 | Box/package |
How can we improve?
How can we improve?