(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5 6 8
[Material] SWCH Equivalent
[Surface Processing] Bare / Trivalent Black / Trivalent White / Chromate Plating / Black Chromate / Nickel Plating / Tin Cobalt
Part Number |
---|
CSHBTHND-ST-M5-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.27 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 10 | 0.8 | [Not Provided] Fabric | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Application | Standard |
Please check the type/dimensions/specifications of the part CSHBTHND-ST-M5-10 in the Made by Nissan Screw Steel WA Button - GS Type series.
Part Number |
---|
CSHBTHND-ST-M3-6 |
CSHBTHND-ST-M4-10 |
CSHBTHND-ST-M4-12 |
CSHBTHND-ST-M5-12 |
CSHBTHND-ST-M6-10 |
CSHBTHND-ST-M6-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9.72 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 6 | 0.5 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |
฿ 10.51 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | 0.7 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |
฿ 11.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 12 | 0.7 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |
฿ 11.30 | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 12 | 0.8 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |
฿ 12.84 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 10 | 1 | [Not Provided] Fabric | Low Quantity (can be purchased from one) | |
฿ 12.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 12 | 1 | [Not Provided] Fabric | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?