(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 8 10
[Material] SWCH Equivalent
[Surface Processing] Trivalent White, Nickel Plating
Part Number |
---|
HXNSMB7-ST3W-M10-20 |
HXNSMB7-ST3W-M10-25 |
HXNSMB7-ST3W-M10-30 |
HXNSMB7-ST3W-M10-35 |
HXNSMB7-STN-M8-16 |
HXNSMB7-STN-M8-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,544.26 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 6 Day(s) | 10 | 10 | 20 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 3,154.06 | FASTENING | 1 Pack(s) | 110 Pieces Per Package | 6 Day(s) | 10 | 10 | 25 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 3,044.52 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 30 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 3,157.16 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 35 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 4,139.23 | FASTENING | 1 Pack(s) | 240 Pieces Per Package | 15 Day(s) | 10 | 8 | 16 | 1.25 | [Nickel Plating] Nickel Plating | ||
฿ 3,527.61 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 8 | 20 | 1.25 | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?