(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 6 8 10
[Material] Iron
[Surface Processing] Trivalent White, Bright Chromate Plating, Chromate Plating, Black Chromate
Part Number |
---|
HXNLWHNDI3-STU-M8-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,339.81 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | - | 8 | 12 | 1.25 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part HXNLWHNDI3-STU-M8-12 in the Iron Hexagonal Trimmer I = 3 (SW+ISO W inclusion) Eiwa Byora Industry series.
Part Number |
---|
HXNLWHNDI3-ST3W-M10-20 |
HXNLWHNDI3-ST3W-M10-30 |
HXNLWHNDI3-ST3W-M10-35 |
HXNLWHNDI3-ST3W-M10-40 |
HXNLWHNDI3-ST3W-M10-45 |
HXNLWHNDI3-STU-M8-22 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,568.77 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 20 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,743.62 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 30 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,801.91 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 35 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,917.72 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 40 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 2,015.62 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 10 | 45 | 1.5 | [Trivalent Chromate] Trivalent White | ||
฿ 1,251.43 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | - | 8 | 22 | 1.25 | [Bright Chrome Plating] Bright Chromate Plating |
How can we improve?
How can we improve?