(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw that can be easily tightened with fingers without using tools
[Features]
・ Has excellent corrosion resistance and heat resistance due to the combination of synthetic resin and stainless steel.
・ Realized a wide variety of sizes.
・ Strong and withstands repeated use.
・ Material: steel, stainless steel.
・ Surface treatment: None, unichrome plating, chromate plating, trivalent white, trivalent black, black oxide film.
・ Nominal: M5 M6 M8 M10
[Applications]
・ Ideal for office equipment, electric appliances, furniture, medical equipment, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Color | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,177.68 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 6 | 6 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 6,019.74 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 6 | 8 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 4,777.94 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 4,777.94 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 13 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 4,790.71 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 4,790.71 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,395.35 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,401.55 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,401.55 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,414.32 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 22 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,414.32 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,426.71 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 28 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,426.71 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 84.22 | SA11 FASTENING | 100 Piece(s) | 14 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | |||
฿ 2,452.26 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 2,477.42 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 45 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,244.90 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 50 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,270.45 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 55 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,285.94 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 60 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,304.90 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 65 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,317.68 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 70 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,349.42 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 75 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 1,380.77 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 80 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 6.0 | ||
฿ 6,588.39 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 8 | 8 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 5,017.94 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 8 | 10 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 5,005.55 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 5,005.55 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 4,980.00 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,490.19 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,496.39 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,496.39 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 13 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,509.16 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 22 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,509.16 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,528.13 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 28 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,528.13 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,540.52 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,572.26 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,585.03 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 1,298.71 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 2,413.90 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | Available | 14 Day(s) | 10 | 8 | 55 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | |
฿ 1,342.84 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 60 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 1,358.71 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 65 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 1,384.26 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 70 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 1,406.32 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 75 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 1,428.39 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 | 80 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 8.0 | ||
฿ 6,054.58 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 10 | 10 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 5,965.94 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 10 | 12 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 5,915.61 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 10 | 14 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 5,839.74 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 10 | 15 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,907.10 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,907.10 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 18 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,907.10 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,919.87 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 22 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,919.87 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,957.81 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 2,989.16 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 3,014.71 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 3,052.65 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 10 | 45 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,557.68 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 55 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,580.13 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 60 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,621.16 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 65 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,633.55 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 70 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,659.10 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 75 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 1,684.26 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 10 | 80 | 1.5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Black | 10.0 | ||
฿ 6,051.48 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 6 | 6 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 5,909.03 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 6 | 8 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 4,689.29 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 4,689.29 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 4,702.06 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 14 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 4,702.06 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,350.84 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 16 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,357.42 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 18 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,357.42 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,369.81 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 22 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,369.81 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,382.58 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 28 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,382.58 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 82.90 | SA11 FASTENING | 100 Piece(s) | 14 Day(s) | 10 | 6 | 35 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | |||
฿ 2,407.74 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 2,426.71 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | 6 | 45 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,219.74 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 50 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,248.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 55 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,260.77 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 60 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,279.74 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 65 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,295.61 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 70 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,323.87 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 75 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 1,352.52 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | 80 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 6.0 | ||
฿ 6,478.06 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 8 | 8 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 8.0 | ||
฿ 4,929.68 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | 10 | 8 | 10 | 1.25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Black | 8.0 |
Loading...
Detailed Shape | urea | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
How can we improve?
How can we improve?