(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal]8 10 "Material" steel "Surface treatment" trivalent white "Material" steel
Detailed Shape | Standard | Basic Shape | Hex | Material | SWCH Equivalent |
---|---|---|---|---|---|
Surface Treatment | Trivalent White | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part HXNLWHNDP3C-ST3W-M8-20 in the Iron Pitac Trimmer P = 3 (SW+JIS W inclusion for thin boards) series.
Part Number |
---|
HXNLWHNDP3C-ST3W-M10-25 |
HXNLWHNDP3C-ST3W-M8-16 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,714.29 | 1 Pack(s) | 60 Pieces Per Package | 6 Day(s) | 10 | 10 | 25 | 1.5 | ||
฿ 2,002.45 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 8 | 16 | 1.25 |
How can we improve?
How can we improve?