(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
SWCH equivalent
[Nominal diameter]
3, 4
Part Number |
---|
CSBBDHND-STN-M3-60 |
CSBBDHND-STN-M3-64 |
CSBBDHND-STN-M3-85 |
CSBBDHND-STN-M3-86 |
CSBBDHND-STN-M3-87 |
CSBBDHND-STN-M4-80 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Square Seat No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,457.03 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 6 Day(s) | 10 | 3 | 6 | 0.5 | H3-0 | ||
฿ 3,215.23 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 15 Day(s) | 10 | 3 | 6 | 0.5 | H3-4 | ||
฿ 3,236.13 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | H3-5 | ||
฿ 3,274.84 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | H3-6 | ||
฿ 2,650.84 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | H3-7 | ||
฿ 2,081.03 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 10 | 4 | 8 | 0.7 | H4-0 |
Loading...
Detailed Shape | Bind | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Surface Treatment | Nickel Plating | Thread Type | Metric coarse |
Tip Shape | Flat End | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?