(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 3.5 4 5
[Material] Iron
[Surface Processing] Bare / Trivalent White / Chromate Plating / Nickel Plating
Part Number |
---|
CSBPNHNDB-STC-M3-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,370.32 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 15 Day(s) | - | 3 | 8 | 0.5 | [Chromate Plating] Chromate Plating | 5.8×1.0 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSBPNHNDB-STC-M3-8 in the Iron Terminal Screw Plus/Minus Head SH-type (spak washer + square opposite side stopper included) series.
Part Number |
---|
CSBPNHND-ST3W-M3-7 |
CSBPNHND-ST3W-M3-8.3 |
CSBPNHND-ST3W-M3-8.5 |
CSBPNHNDB-STC-M3-8.4 |
CSBPNHNDB-STC-M3-8.6 |
CSBPNHNDB-STC-M3.5-8.3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,845.72 | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 7 | 0.5 | [Trivalent Chromate] Trivalent White | 5.8×1.0 | ||
฿ 4,597.94 | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | 6.2×1.0 | ||
฿ 4,167.62 | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | 7.0×1.0 | ||
฿ 3,713.03 | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | - | 3 | 8 | 0.5 | [Chromate Plating] Chromate Plating | 6.8×1.0 | ||
฿ 3,619.05 | 1 Pack(s) | 2,500 Pieces Per Package | 6 Day(s) | - | 3 | 8 | 0.5 | [Chromate Plating] Chromate Plating | 7.4×1.0 | ||
฿ 2,895.24 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | - | 3.5 | 8 | 0.6 | [Chromate Plating] Chromate Plating | 6.7×1.0 |
How can we improve?
How can we improve?