(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5
[Material] Iron
[Surface Processing] Bare / Trivalent White / Chromate Plating / Nickel Plating
Part Number |
---|
CSBPNHNDB-ST3W-M5-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,388.77 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 6 Day(s) | 10 | 5 | 10 | 0.8 | [Trivalent Chromate] Trivalent White | 10.0×12.0×1.6 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?