1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Terminal Screw (Cross-Head / Straight Slot Combo Drive), Pan Head H Type (Square head with wire retainer embedded on opposite sides)【1,200-5,000 Pieces Per Package】

Steel Terminal Screw (Cross-Head / Straight Slot Combo Drive), Pan Head H Type (Square head with wire retainer embedded on opposite sides)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,561.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 2.5 3 3.5 4
[Material] Iron
[Surface Processing] Bare / Trivalent White / Chromate Plating / Nickel Plating

Part Number
CSBPNHND-ST3W-M3-6.4
CSBPNHND-ST3W-M3-6.5
CSBPNHND-ST3W-M3-6.6
CSBPNHND-ST3W-M3-6.7
CSBPNHND-ST3W-M3-7.8
CSBPNHND-ST3W-M3-8.6
CSBPNHND-ST3W-M3-8.8
CSBPNHND-ST3W-M3.5-7.3
CSBPNHND-ST3W-M3.5-7.4
CSBPNHND-ST3W-M3.5-7.6
CSBPNHND-ST3W-M3.5-7.7
CSBPNHND-ST3W-M3.5-8.5
CSBPNHND-ST3W-M4-8.2
CSBPNHND-ST-M3.5-7.3
CSBPNHND-STC-M3-8.7
CSBPNHND-STC-M3.5-6.1
CSBPNHND-STN-M2.5-6
CSBPNHND-STN-M3-5.7
CSBPNHND-STN-M3-6.3
CSBPNHND-STN-M3-6.4
CSBPNHND-STN-M3-6.5
CSBPNHND-STN-M3-6.6
CSBPNHND-STN-M3-6.7
CSBPNHND-STN-M3-7.8
CSBPNHND-STN-M3.5-6.7
CSBPNHND-STN-M3.5-7.3
CSBPNHND-STN-M3.5-7.4
CSBPNHND-STN-M3.5-7.6
CSBPNHND-STN-M3.5-8.3
CSBPNHND-STN-M3.5-8.5
CSBPNHND-STN-M4-8.2
CSBPNHNDA-ST3W-M3-8
CSBPNHNDA-ST3W-M3-8.4
CSBPNHNDA-ST3W-M3.5-8.1
CSBPNHNDA-ST3W-M3.5-8.3
CSBPNHNDA-ST3W-M3.5-8.7
CSBPNHNDA-ST3W-M4-8
CSBPNHNDA-ST3W-M4-8.3
CSBPNHNDA-ST3W-M4-10.3
CSBPNHNDA-STC-M3.5-8.1
CSBPNHNDA-STC-M3.5-8.3
CSBPNHNDA-STC-M3.5-8.4
CSBPNHNDA-STC-M4-10.3
CSBPNHNDA-STN-M3-6
CSBPNHNDA-STN-M3-6.1
CSBPNHNDA-STN-M3-6.2
CSBPNHNDA-STN-M3-8.4
CSBPNHNDA-STN-M3-8.5
CSBPNHNDA-STN-M3-8.6
CSBPNHNDA-STN-M3-8.7
CSBPNHNDA-STN-M3-8.8
CSBPNHNDA-STN-M3.5-8.7
CSBPNHNDA-STN-M4-8
CSBPNHNDA-STN-M4-8.3
CSBPNHNDA-STN-M4-8.4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Size

฿ 3,886.84

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Trivalent Chromate] Trivalent White6.8×1.0

฿ 3,886.84

FASTENING 1 Pack(s)

3,000 Pieces Per Package

15 Day(s) 10360.5[Trivalent Chromate] Trivalent White7.0×1.0

฿ 3,981.68

FASTENING 1 Pack(s)

3,000 Pieces Per Package

15 Day(s) 10360.5[Trivalent Chromate] Trivalent White7.4×1.0

฿ 3,317.81

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10360.5[Trivalent Chromate] Trivalent White7.8×1.0

฿ 3,238.10

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10370.5[Trivalent Chromate] Trivalent White8.1×1.0

฿ 3,260.96

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10380.5[Trivalent Chromate] Trivalent White7.4×1.0

฿ 2,718.48

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10380.5[Trivalent Chromate] Trivalent White8.1×1.0

฿ 3,398.10

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 103.570.6[Trivalent Chromate] Trivalent White6.7×1.0

฿ 2,718.48

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.570.6[Trivalent Chromate] Trivalent White7.4×1.0

฿ 3,939.05

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 103.570.6[Trivalent Chromate] Trivalent White7.4×1.2

฿ 3,230.48

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.570.6[Trivalent Chromate] Trivalent White7.8×1.0

฿ 2,919.87

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.580.6[Trivalent Chromate] Trivalent White7.1×1.2

฿ 2,166.86

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Trivalent Chromate] Trivalent White8.4×1.2

฿ 3,016.39

FASTENING 1 Pack(s)

2,500 Pieces Per Package

15 Day(s) 103.570.6[Not Provided] Fabric6.7×1.0

฿ 2,364.96

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -370.5[Chromate Plating] Chromate Plating7.8×1.0

฿ 3,547.43

FASTENING 1 Pack(s)

3,000 Pieces Per Package

16 Day(s) -3.560.6[Chromate Plating] Chromate Plating-

฿ 6,430.45

FASTENING 1 Pack(s)

5,000 Pieces Per Package

15 Day(s) 102.560.45[Nickel Plating] Nickel Plating4.8×0.8

฿ 3,497.15

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10350.5[Nickel Plating] Nickel Plating7.8×1.0

฿ 3,721.15

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating6.2×1.0

฿ 3,821.72

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating6.8×1.0

฿ 3,821.72

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating7.0×1.0

฿ 4,009.94

FASTENING 1 Pack(s)

3,000 Pieces Per Package

15 Day(s) 10360.5[Nickel Plating] Nickel Plating7.4×1.0

฿ 3,222.86

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating7.8×1.0

฿ 3,260.96

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10370.5[Nickel Plating] Nickel Plating8.1×1.0

฿ 2,608.77

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.560.6[Nickel Plating] Nickel Plating7.8×1.0

฿ 3,222.86

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 103.570.6[Nickel Plating] Nickel Plating6.7×1.0

฿ 2,578.29

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.570.6[Nickel Plating] Nickel Plating7.4×1.0

฿ 3,260.96

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 103.570.6[Nickel Plating] Nickel Plating7.4×1.2

฿ 3,420.77

FASTENING 1 Pack(s)

2,500 Pieces Per Package

15 Day(s) 103.580.6[Nickel Plating] Nickel Plating6.7×1.0

฿ 2,639.24

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.580.6[Nickel Plating] Nickel Plating7.1×1.2

฿ 2,048.00

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Nickel Plating] Nickel Plating8.4×1.2

฿ 3,931.43

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10380.5[Trivalent Chromate] Trivalent White5.8×1.0

฿ 3,352.39

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10380.5[Trivalent Chromate] Trivalent White6.8×1.0

฿ 2,657.53

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.580.6[Trivalent Chromate] Trivalent White6.4×1.2

฿ 3,527.62

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 103.580.6[Trivalent Chromate] Trivalent White6.7×1.0

฿ 2,822.10

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.580.6[Trivalent Chromate] Trivalent White7.8×1.0

฿ 2,144.00

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Trivalent Chromate] Trivalent White7.8×1.0

฿ 2,194.29

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Trivalent Chromate] Trivalent White8.8×1.2

฿ 1,795.81

FASTENING 1 Pack(s)

1,200 Pieces Per Package

6 Day(s) 104100.7[Trivalent Chromate] Trivalent White-

฿ 2,304.00

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -3.580.6[Chromate Plating] Chromate Plating6.4×1.2

฿ 3,070.48

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) -3.580.6[Chromate Plating] Chromate Plating6.7×1.0

฿ 2,456.39

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -3.580.6[Chromate Plating] Chromate Plating7.0×1.0

฿ 1,561.53

FASTENING 1 Pack(s)

1,200 Pieces Per Package

6 Day(s) -4100.7[Chromate Plating] Chromate Plating-

฿ 4,181.34

FASTENING 1 Pack(s)

3,500 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating5.8×1.0

฿ 3,584.00

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating6.1×0.8

฿ 3,721.15

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 10360.5[Nickel Plating] Nickel Plating6.1×1.0

฿ 3,139.05

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10380.5[Nickel Plating] Nickel Plating6.8×1.0

฿ 3,254.71

FASTENING 1 Pack(s)

2,500 Pieces Per Package

15 Day(s) 10380.5[Nickel Plating] Nickel Plating7.0×1.0

฿ 3,381.29

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 10380.5[Nickel Plating] Nickel Plating7.4×1.0

฿ 2,608.77

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10380.5[Nickel Plating] Nickel Plating7.8×1.0

฿ 2,639.24

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10380.5[Nickel Plating] Nickel Plating8.1×1.0

฿ 2,706.29

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 103.580.6[Nickel Plating] Nickel Plating7.8×1.0

฿ 2,025.15

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Nickel Plating] Nickel Plating7.8×1.0

฿ 2,098.29

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Nickel Plating] Nickel Plating8.8×1.2

฿ 2,144.00

FASTENING 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 10480.7[Nickel Plating] Nickel Plating9.8×1.2

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package Application Standard