1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Sunco Tap-tight (+)S-type Pan P = 3 (SW+JIS W inclusion)【1,000 Pieces Per Package】

FASTENING

Iron Sunco Tap-tight (+)S-type Pan P = 3 (SW+JIS W inclusion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,071.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 4
[Material] Iron
[Surface Processing] Trivalent Black, Trivalent White, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating

Part Number
CSPPNHNDP3I-ST3W-M4-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,071.61

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 15 Pitch(mm) 0.7
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPPNHNDP3I-ST3W-M4-15 in the Iron Sunco Tap-tight (+)S-type Pan P = 3 (SW+JIS W inclusion) series.