(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5 6 8
[Material] SWCH Equivalent
[Surface Processing] Bare / Unichrome Plating / Chromate Plating / Black Chromate
Part Number |
---|
CSHHND-STC-M3-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,062.48 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 3 | 16 | 0.5 | [Chromate Plating] Chromate Plating | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Application | Standard |
How can we improve?
How can we improve?