1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bolt with Hex Socket (Loss Prevention Screw)

Stainless Steel Bolt with Hex Socket (Loss Prevention Screw)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 71.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M]3/4 "Mounting hole shape" hex socket "Material" stainless steel "Surface treatment" none

Stainless Steel Bolt with Hex Socket (Loss Prevention Screw)

Stainless Steel Bolt with Hex Socket (Loss Prevention Screw)

Dimensional drawing

Unit : mm
-ABCDS
Standard SizeToleranceStandard SizeToleranceStandard SizeToleranceStandard SizeToleranceStandard SizeTolerance
M3φ5.5±0.183+02.5+0.05φ2.2+04.0+2.0
Part Number
CSHHE-SUS-M4-6
CSHHF-SUS-M3-6
CSHHFI-SUS-M4-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Thread Length
(mm)

฿ 74.71

SA11 FASTENING 1 Piece(s) 6 Day(s) 10465

฿ 73.15

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10364

฿ 71.23

SA11 FASTENING 1 Piece(s) 6 Day(s) 10485

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Material Stainless Steel
Tip Shape Flat End Additional Shape Standard Surface Treatment No
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one) Application Fall Prevention