(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw whose head is the same size as the screw and has a hexagonal hole in the head.
[Features]
・The official name of JIS is "hexagon set screw".
・Because the official name is long, it is often called an enameled set.
・It is widely used because it has the advantages of space-saving, downsizing of the device and high tightening force.
・Recently, it is often used not only on the inside of machinery and electrical parts but also on the outside.
・Although treated as a bolt, it is often used without assembling with a nut.
・[Nominal] M1.6 / M2 / M6
・[Material] Steel
・[Surface Processing] None
[Applications]
・For use in machinery and electrical parts.
Tip Shape | Flat End | Mounting Hole Shape | Flathead | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Steel | Surface Treatment_ | No |
Sales Unit | Box/package | Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSMH-ST-M2-5 in the Slot Set Screw Flat Tip series.
Part Number |
---|
SSMH-ST-M6-45 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|
฿ 8,520.77 | 1 Pack(s) | 800 Pieces Per Package | 12 Day(s) | 10 | 45 | 6 |
How can we improve?
How can we improve?