1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, Serrated Tooth, by Unbrako

FASTENING

Hexagon Socket Set Screw, Serrated Tooth, by Unbrako
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] NO.5 NO.6 1/4 3/8
[Material] Steel
[Surface Processing] None

Part Number
SSHG-ST-UNCNO.6-3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (inch) Length L (inch)
(inch)

฿ 165.23

FASTENING 1 Piece(s) 6 Day(s) 10NO.63/4

Loading...

  1. 1

Basic Information

Tip Shape Spiral Mill Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Unified coarse UNC Material Steel Surface Treatment_ Black Oxide Coating
Sales Unit Low Quantity (can be purchased from one) Application Standard Additional Shape Standard