1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, (AWP), by Ansco (Part Number)

Hexagon Socket Set Screw, (AWP), by Ansco
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw with a hexagonal hole on the head
[Features]
・The screw head has the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M4 M5 M8
・[Material] Steel
・[Surface Processing] Trivalent White
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.

Part Number
SSHCC-ST3W-M4-4
SSHCI-ST3W-M5-25
SSHCI-ST3W-M8-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Nominal of Thread (M)

฿ 8.87

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1044

฿ 21.29

SA11 FASTENING 1 Piece(s) 5 Day(s) 10255

฿ 20.96

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10208

Loading...

  1. 1

Basic Information

Tip Shape Cup Point Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric coarse Material Steel Surface Treatment_ Trivalent White
Sales Unit Low Quantity (can be purchased from one) Application Standard Additional Shape Standard