(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M3 M4 M5 M6 M8 M10 M12
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black
Tip Shape | Flanged Solid | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Steel | Application | Standard |
Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHN-ST-M4-45 in the Hexagon Socket Set Screw, Bar Tip, by Ansco series.
Part Number |
---|
SSHN-ST-M3-30 |
SSHN-ST-M4-35 |
SSHN-ST-M4-40 |
SSHN-ST-M4-50 |
SSHN-ST-M5-35 |
SSHN-ST-M5-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 30.86 | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 3 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 34.29 | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 4 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 39.62 | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 4 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 54.86 | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 4 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 33.15 | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 38.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 5 | Black Oxide Coating | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?