Hexagon Socket Set Screw, Pointed Tip, by Ansco

Caution
- This is a representative image. See the product standards for details.
Product Description
A screw with a hexagonal hole on the head.
[Features]
・Pointed tip
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M2 M2.6 M3 M4 M5 M6 M8 M10 M12
・[Material] Steel
・[Surface Processing] None, Bright Chromate Plating, Chromate Plating, Trivalent White, Trivalent Black, Nickel Plating, Chrome Plated, Black Chromate, Tin Cobalt
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.