Hexagon Socket Set Screw, Flat Tip, by Tokosha Metal Works Co., Ltd.

Caution
- This is a representative image. See the product standards for details.
Product Description
A screw with a hexagonal hole on the head
[Features]
・Flat head
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M2 M2.6 M3 M4 M5 M6 M8 M10 M12 M14 M16 M20
・[Material] Steel
・[Surface Processing] None, Bright Chromate Plating, Chromate Plating, Trivalent White, Trivalent Black, Nickel Plating
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used