(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw with a hexagonal hole on the head
[Features]
・The flat head type head has the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M4 M5 M8 M12 M16 M20
・[Material] Steel
・[Surface Processing] None
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.
Tip Shape | Flat End | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Steel | Application | Standard |
Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHHA-ST-M16-16 in the Hexagon Socket Set Screw, Flat Tip, by Nissan Screw Co., Ltd. series.
Part Number |
---|
SSHH-ST-M16-12 |
SSHHA-ST-M16-15 |
SSHHA-ST-M16-35 |
SSHHA-ST-M20-20 |
SSHHA-ST-M20-25 |
SSHHA-ST-M20-45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 59.81 | 1 Piece(s) | Same day | 10 | 12 | 16 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 43.43 | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 16 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 50.29 | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 16 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 65.53 | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 20 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 73.53 | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 20 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 112.39 | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 20 | Black Oxide Coating | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?