(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw with a hexagonal hole on the head.
[Features]
・The screw head has the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M2 M2.6 M3 M4 M5 M6 M8 M10 M12 M14 M16 M20
・[Material] Steel, Stainless Steel
・[Surface Processing] None, Bright Chromate Plating, Chromate Plating, Trivalent White, Trivalent Black, Nickel Plating, Chrome Plated, Black Chromate, Tin Cobalt
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18.19 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 35 | 6 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 47.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 8 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 80.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 10 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 91.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 12 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 53.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 16 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 91.43 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 20 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 45.72 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 6 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 40.39 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 8 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 43.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 8 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 53.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 8 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 48.00 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 52.58 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 57.91 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 68.90 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 70 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 72.39 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 100.19 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 80 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 76.96 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 12 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 93.72 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 12 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 46.48 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 14 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 47.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 44.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 46.48 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 51.05 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 60.96 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 64.77 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 72.77 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 83.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 94.48 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 103.24 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 120.77 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 158.35 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 70 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 76.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 173.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 22.40 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 29.90 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 38.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 42.29 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 43.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 92.96 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 80 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 99.05 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 90 | 6 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 30.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 38.48 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 42.29 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 68.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 80 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 76.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 85 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 91.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 90 | 8 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 35.05 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 10 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 41.53 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 10 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 44.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 10 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 68.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 80 | 10 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 47.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 12 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 52.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 70 | 12 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 61.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 12 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 83.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 80 | 12 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 82.67 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 26.67 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 28.58 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 30.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 30.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 32.77 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 33.53 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 35.17 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 36.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 42.67 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 48.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 52.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 55.24 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 65.91 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 69.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 73.91 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 65 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 79.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 94.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 75 | 14 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 40.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 16 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 3,644.58 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | - | 6 | 2.6 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 5,292.19 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | - | 55 | 6 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 6,086.10 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | - | 60 | 6 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 35.43 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 55 | 8 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 2,762.29 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | 60 | 8 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,013.34 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | 65 | 8 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,638.48 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | 70 | 8 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,980.58 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | 75 | 8 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,851.43 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 15 Day(s) | - | 80 | 8 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 60.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 65 | 10 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 1,336.00 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | - | 70 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,040.00 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 15 Day(s) | - | 75 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,811.43 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 15 Day(s) | - | 80 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,416.00 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | - | 55 | 12 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,787.00 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | - | 60 | 12 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 79.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 65 | 12 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 2,985.53 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | - | 70 | 12 | [Chromate Plating] Chromate Plating | Box/package |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Steel | Application | Standard |
Additional Shape | Standard |
How can we improve?
How can we improve?