(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw with a hexagonal hole on the head.
[Features]
・Dimple tip
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M1.6 M2 M2.5 M2.6 M3 M4 M5 M6 M2.3
・[Material] Steel, Stainless Steel
・[Surface Processing] None
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.
Part Number |
---|
SSHCB-ST-M2-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Material | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.80 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 2 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHCB-ST-M2-3 in the Hexagon Socket Set Screw, Indented Tip, by Hoei Tekko Co., Ltd. series.
Part Number |
---|
SSHCA-ST-M1.6-2 |
SSHCA-ST-M1.6-3 |
SSHCA-ST-M1.6-4 |
SSHCB-ST-M2-4 |
SSHCB-ST-M2.5-3 |
SSHCB-ST-M2.5-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Material | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15.34 | 1 Piece(s) | 13 Day(s) | 10 | 2 | 1.6 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 14.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 1.6 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 8.40 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 1.6 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 1.80 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 2 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 5.72 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 2.5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |
฿ 1.40 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 2.5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?