(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M5 M6 M8
[Material] Steel
[Surface Processing] None
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Steel | Surface Treatment_ | No |
Sales Unit | Box/package | Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSRC-ST-M5-8 in the TRF/Tamper-Proof Screw, Pin and Hexagonal Hole, Screw Stop, Half Point series.
Part Number |
---|
SSRC-ST-M5-10 |
SSRC-ST-M5-12 |
SSRC-ST-M6-10 |
SSRC-ST-M6-12 |
SSRC-ST-M6-16 |
SSRC-ST-M6-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|
฿ 4,229.34 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 5 | ||
฿ 3,961.39 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 12 | 5 | ||
฿ 4,337.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 10 | 6 | ||
฿ 4,337.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 12 | 6 | ||
฿ 4,838.42 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 16 | 6 | ||
฿ 4,676.90 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 8 | 6 |
How can we improve?
How can we improve?