(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal (d)]6 to 20 "Mounting hole shape" hex socket "Basic shape" shoulder/stepped "Surface treatment" black oxide coating
Dimensional drawing
Nominal Size d | d | D | H | B | m | da | s | ds | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
max | min | max | min | max | min | max | min | min | max | Basic Size | Screw Thread | |
6 | 5.990 | 5.960 | 10.00 | 9.78 | 4.50 | 4.32 | 3.066 | 3.006 | 2.4 | 6.8 | 9.5 | M5×0.8 |
8 | 7.987 | 7.951 | 13.00 | 12.73 | 5.50 | 5.32 | 4.085 | 4.010 | 3.3 | 9.2 | 11 | M6×1.0 |
10 | 9.987 | 9.951 | 16.00 | 15.73 | 7.00 | 6.78 | 5.085 | 5.010 | 4.2 | 11.2 | 13 | M8×1.25 |
12 | 11.984 | 11.941 | 18.00 | 17.73 | 8.00 | 7.78 | 6.085 | 6.010 | 4.9 | 14.2 | 16 | M10×1.5 |
16 | 15.984 | 15.941 | 24.00 | 23.67 | 11.00 | 10.73 | 8.103 | 8.013 | 6.6 | 18.2 | 18 | M12×1.75 |
20 | 19.980 | 19.928 | 30.00 | 29.67 | 14.00 | 13.73 | 10.103 | 10.013 | 8.8 | 22.4 | 22 | M16×2.0 |
Nominal of Thread (M) | 10 | Detailed Shape | Standard | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Basic Shape | Shoulder, Stepped | Material | Steel | Surface Treatment_ | Black Oxide Coating |
Pitch(mm) | 1.5 | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Nominal Dimensions | 12 |
Please check the type/dimensions/specifications of the part SHHH-ST-M12-15 in the Shoulder Bolt (SH) series.
How can we improve?
How can we improve?