1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hole Plug (Resin)【100 Pieces Per Package】 (HPG-STU-5)

FASTENING

Hole Plug (Resin) (HPG-STU-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

- HPG series HOLE PLUGS (Resin).
- Part number for series are including of HPG-ST-5-62, HPG-STU-3-75, and HPG-STU-5.
- Material of Body: 66 nylon UL94V-2.
- Standard Color: Black, Ivory
- Can close unneeded holes easily.
- Sales unit: Pack (the quantity is 100 Pcs / Pack)
- Applications: Power distribution panels componence, control panels, measuring equipment.
- Uses UL standard compliant materials.
- RoHS10 standard compliant
- Quick installation easy to push with your finger to close unnecessary holes.

Part Number
HPG-STU-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Color

฿ 843.48

FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105-

Loading...

  1. 1

Basic Information

Material Resin Sales Unit Box/package SurfaceTreatment Bright Chromate Plating