Flange Bolt, Steel, M5

Brand :
SUNCO

Caution

  • This is a representative image. See the product standards for details.

Product Description

A hexagon bolt characterized by a conical collar called a flange and a recess in the head.
[Features]・The official JIS name is a hexagon bolt with a flange.
・The seat area is large, similar to a flange nut.
・It has the effect of preventing the seat surface from sinking in the material and the effect of preventing loosening.
・[Nominal] 5
・[Material] Steel
・[Surface Processing] Trivalent White
[Applications]
・Used in various places

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Flange Bolt, Steel, M5 | SUNCO | MISUMI Thailand