1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Hex Bolt (Full Thread) (Left-Hand Thread)

Stainless Steel Hex Bolt (Full Thread) (Left-Hand Thread)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 137.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 5/6/10/14/20
・[Material] Stainless Steel
・[Surface Processing] None
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.

Part Number
HXNB-SUS-M6-18
HXNB-SUS-M10-90
HXNB-SUS-M20-100
HXNI-SUS-M5-35
HXNI-SUS-M5-45
HXNI-SUS-M14-30
HXNI-SUS-M14-35
HXNI-SUS-M14-40
HXNI-SUS-M14-45
HXNI-SUS-M14-50
HXNI-SUS-M14-55
HXNI-SUS-M20-70
HXNI-SUS-M20-80
HXNI-SUS-M20-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 137.15

FASTENING 1 Piece(s) Available 6 Day(s) 106181

฿ 298.30

FASTENING 1 Piece(s) Available 5 Day(s) 1010901.5

฿ 1,188.58

FASTENING 1 Piece(s) Available 5 Day(s) 10201002.5

฿ 180.79

FASTENING 1 Piece(s) 6 Day(s) 105350.8

฿ 219.43

FASTENING 1 Piece(s) Available 6 Day(s) 105450.8

฿ 648.70

FASTENING 1 Piece(s) Available 6 Day(s) 1014302

฿ 640.00

FASTENING 1 Piece(s) Available 6 Day(s) 1014352

฿ 694.86

FASTENING 1 Piece(s) Available 6 Day(s) 1014402

฿ 768.00

FASTENING 1 Piece(s) Available 6 Day(s) 1014452

฿ 822.86

FASTENING 1 Piece(s) Available 6 Day(s) 1014502

฿ 1,005.72

FASTENING 1 Piece(s) Available 6 Day(s) 1014552

฿ 982.86

FASTENING 1 Piece(s) Available 6 Day(s) 1020702.5

฿ 1,051.43

FASTENING 1 Piece(s) Available 6 Day(s) 1020802.5

฿ 1,120.00

FASTENING 1 Piece(s) Available 6 Day(s) 1020902.5

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Surface Treatment No Thread Type Metric coarse (Left)
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard