Made by Nippon Byora Industry Steel Strength Classification 10.9 Hexagon Bolt
Caution
- This is a representative image. See the product standards for details.
Product Description
A high-strength bolt made of chrome molybdenum steel (chromoly steel) with a strength classification of 10.9T and SCM435.
[Features]
・10.9 indicates the strength that it will return to its original shape even if it grows up to 90 kg (90%) without breaking up to 100 kg.
・[Nominal] 5/6/8/10/12/14/16/18/20/22/24/27/30
・[Material] Steel
・[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plated / Black Chromate / Dacrotized / Green Chromate / Trivalent Stainless Coating
[Applications]
・Used in various places.