(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 8/10/12/14/16/20
・[Material] Steel
・[Surface Processing] Trivalent White / Trivalent Stainless Coating / Dacrotized・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment
Part Number |
---|
HXN8B-STT3SC-M10-55 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,839.23 | FASTENING | 1 Pack(s) | 75 Pieces Per Package | 15 Day(s) | 10 | 10 | 55 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Additional Shape | Standard |
Application | Standard |
Please check the type/dimensions/specifications of the part HXN8B-STT3SC-M10-55 in the Steel 8 Mark Hexagon Bolt (Full Thread) series.
Part Number |
---|
HXN8B-STT3SC-M10-14 |
HXN8B-STT3SC-M10-16 |
HXN8B-STT3SC-M10-18 |
HXN8B-STT3SC-M10-80 |
HXN8B-STT3SC-M10-90 |
HXN8B-STT3SC-M12-100 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,232.77 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 10 | 14 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package | ||
฿ 4,282.84 | 1 Pack(s) | 180 Pieces Per Package | 15 Day(s) | 10 | 10 | 16 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package | ||
฿ 4,282.84 | 1 Pack(s) | 180 Pieces Per Package | 15 Day(s) | 10 | 10 | 18 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package | ||
฿ 4,133.42 | 1 Pack(s) | 60 Pieces Per Package | 15 Day(s) | 10 | 10 | 80 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package | ||
฿ 3,823.74 | 1 Pack(s) | 50 Pieces Per Package | 15 Day(s) | 10 | 10 | 90 | 1.5 | [Stainless Steel Coating] Stainless coating | Box/package | ||
฿ 3,893.03 | 1 Pack(s) | 35 Pieces Per Package | 15 Day(s) | 10 | 12 | 100 | 1.75 | [Stainless Steel Coating] Stainless coating | Box/package |
How can we improve?
How can we improve?