1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel 7 Mark Hexagon Bolt (Full Thread) (Fine Thread)【1-100 Pieces Per Package】

Steel 7 Mark Hexagon Bolt (Full Thread) (Fine Thread)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 82.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16/18/20
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXN7-ST3B-M12-25
HXN7-ST3W-M12-40
HXN7-ST3W-M14-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 4,269.00

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1012251.75[Trivalent Chromate] Trivalent Black

฿ 86.10

FASTENING 1 Piece(s) Available 6 Day(s) 1012401.75[Trivalent Chromate] Trivalent White

฿ 82.29

FASTENING 1 Piece(s) Available 6 Day(s) 1014302[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Material Steel
Thread Type Metric fine Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard