1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hex Bolt (Fully Threaded) (B = 14) (Fine, P = 1.0)【1-130 Pieces Per Package】 (HXNHB14-STU-M12-40)

FASTENING

Small Hex Bolt (Fully Threaded) (B = 14) (Fine, P = 1.0) (HXNHB14-STU-M12-40)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

[Nominal] 12
[Material] Steel
[Surface Processing] None / Unichrome Plating / Chromate Plating / Black Chromate / Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat

Part Number
HXNHB14-STU-M12-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment Sales Unit

฿ 1,412.58

FASTENING 1 Pack(s)

75 Pieces Per Package

15 Day(s) -40[Bright Chrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Pitch(mm) 1.75 Screw Type Complete thread
Detailed Shape Standard Material Steel Thread Type Metric fine
Additional Shape Standard Application Standard