1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Strength Classification 10.9 Hexagon Bolt (Fine Thread/P-1.5)【1-160 Pieces Per Package】 (HXNHP1.5-STT3SC-M12-35)

FASTENING

Steel Strength Classification 10.9 Hexagon Bolt (Fine Thread/P-1.5) (HXNHP1.5-STT3SC-M12-35)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 12/14
・[Material] Steel
・[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Nickel Plating / Black Chromate / Trivalent White / Trivalent Black / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.

Part Number
HXNHP1.5-STT3SC-M12-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

฿ 8,405.42

FASTENING 1 Pack(s)

140 Pieces Per Package

15 Day(s) 1012351.75[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard Strength Class (Steel) 10.9

Please check the type/dimensions/specifications of the part HXNHP1.5-STT3SC-M12-35 in the Steel Strength Classification 10.9 Hexagon Bolt (Fine Thread/P-1.5) series.

Products with similar specification

Part Number
HXNHP1.5-STT3SC-M12-120
HXNHP1.5-STT3SC-M12-130
HXNHP1.5-STT3SC-M12-140
HXNHP1.5-STT3SC-M12-40
HXNHP1.5-STT3SC-M12-45
HXNHP1.5-STT3SC-M12-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

฿ 245.34

1 Piece(s) 15 Day(s) 10121201.75[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

฿ 26,891.23

1 Pack(s)

100 Pieces Per Package

15 Day(s) 10121301.75[Stainless Steel Coating] Stainless coatingBox/package

฿ 21,913.00

1 Pack(s)

80 Pieces Per Package

15 Day(s) 10121401.75[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

฿ 8,339.23

1 Pack(s)

130 Pieces Per Package

15 Day(s) 1012401.75[Stainless Steel Coating] Stainless coatingBox/package

฿ 8,456.13

1 Pack(s)

120 Pieces Per Package

15 Day(s) 1012451.75[Stainless Steel Coating] Stainless coatingBox/package

฿ 8,481.29

1 Pack(s)

110 Pieces Per Package

15 Day(s) 1012501.75[Stainless Steel Coating] Stainless coatingBox/package