Steel Strength Class 10.9 Hex Bolt (Fine)

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Hex bolts are commonly used together with nuts.
[Features]
· As the name suggests, a screw with a hexagonal head
· Generally, when people say "bolt," they are referring to this hex bolt.
· Material: Steel
· Surface treatment: Black oxide coating / black chromate / trivalent white / trivalent stainless coating / chromate plating / bright chromate plating / trivalent black / Geomet treatment
· A method of clamping components from both sides using a hex bolt and hex nut
· Hex bolts are a representative type of screw used in construction and large machinery
Steel Strength Class 10.9 Hex Bolt (Fine) Specifications

Drawing
| Nominal diameter (d) | Pitch | K | S | e | z | ||
|---|---|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Reference dimensions | Tolerance | Approx. | Approx. | ||
| M10 | 1.25 | 7 | +/- 0.3 | 17 | 0 -0.7 | 19.6 | 1.5 |
| M12 | 1.25 | 8 | 19 | 0 -0.8 | 21.9 | 2 | |
| M14 | 1.5 | 9 | 22 | 25.4 | 2 | ||
| M16 | 1.5 | 10 | 24 | 27.7 | 2 | ||
| M18 | 1.5 | 12 | +/- 0.35 | 27 | 31.2 | 2.5 | |
| M20 | 1.5 | 13 | 30 | 34.6 | 2.5 | ||
| M22 | 1.5 | 14 | 32 | 0 -1 | 37 | 2.5 | |
| M24 | 2 | 15 | 36 | 41.6 | 3 | ||
(b is d x 2 + 6, d x 2 + 12 from length 130, d x 2 + 25 from length 220)