Steel Strength Class 10.9 Hex Bolt

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Hex bolts are commonly used together with nuts.
[Features]
· As the name suggests, a screw with a hexagonal head
· Generally, when people say "bolt," they are referring to this hex bolt.
· Material: Steel
· Surface treatment: black oxide coating / bright chromate plating / trivalent white / trivalent stainless coating / chromate plating / Dacrotized / black chromate / trivalent black / Geomet treatment / DISGO treatment / nickel plating
· A method of clamping components from both sides using a hex bolt and hex nut
· Hex bolts are a representative type of screw used in construction and large machinery
Steel Strength Class 10.9 Hex Bolt Specifications

Drawing
| Nominal diameter (d) | ds | K | S | e | z | |||
|---|---|---|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Reference dimensions | Tolerance | Reference dimensions | Tolerance | Approx. | Approx. | |
| M5 | 5 | 0 -0.1 | 3.5 | +/- 0.15 | 8 | 0 -0.2 | 9.2 | 0.9 |
| M6 | 6 | 0 -0.2 | 4 | +/- 0.25 | 10 | 0 -0.6 | 11.5 | 1 |
| M8 | 8 | 5.5 | 13 | 0 -0.7 | 15 | 1.2 | ||
| M10 | 10 | 7 | +/- 0.3 | 17 | 19.6 | 1.5 | ||
| M12 | 12 | 0 -0.25 | 8 | 19 | 0 -0.8 | 21.9 | 2 | |
| M14 | 14 | 9 | 22 | 25.4 | 2 | |||
| M16 | 16 | 10 | 24 | 27.7 | 2 | |||
| M18 | 18 | 12 | +/- 0.35 | 27 | 31.2 | 2.5 | ||
| M20 | 20 | 0 -0.35 | 13 | 30 | 34.6 | 2.5 | ||
| M22 | 22 | 14 | 32 | 0 -1 | 37 | 2.5 | ||
| M24 | 24 | 15 | 36 | 41.6 | 3 | |||
| M27 | 27 | 17 | 41 | 47.3 | 3 | |||
| M30 | 30 | 19 | +/- 0.4 | 46 | 53.1 | 3.5 | ||
| M33 | 33 | 0 -0.4 | 21 | 50 | 57.7 | 3.5 | ||
| M36 | 36 | 23 | 55 | 0 -1.2 | 63.5 | 4 | ||
(b is d x 2 + 6, d x 2 + 12 from length 130, d x 2 + 25 from length 220)