(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 6/8/10/12/14/16/20/22/24/30/36
・[Material] Steel
・[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.
Part Number |
---|
HXNH8-STU-M6-40 |
HXNH8-STU-M10-100 |
HXNH8-STU-M12-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.25 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 6 | 40 | 1 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |
฿ 44.58 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 10 | 100 | 1.5 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |
฿ 57.15 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 12 | 90 | 1.75 | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) |
Loading...
Screw Type | Half Thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Additional Shape | Standard |
Application | Standard | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?