Steel Strength Classification 8.8 Hexagon Bolt (Full Thread)

Brand :
SUNCO

Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・Material: Steel.
・[Nominal] 6/8/10/12/14/16/20/22/24/30
・[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent Stainless Coating / Trivalent Black / Molten Zinc Plating / Dacrotized
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Steel Strength Classification 8.8 Hexagon Bolt (Full Thread) | SUNCO | MISUMI Thailand