(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 12
[Material] Steel
[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat
Part Number |
---|
HXNHHTP1.5-ST-M12-60 |
HXNHHTP1.5-ST-M12-65 |
HXNHHTP1.5-ST-M12-70 |
HXNHHTP1.5-ST-M12-80 |
HXNHHTP1.5-STU-M12-55 |
HXNHHTP1.5-STU-M12-70 |
HXNHHTP1.5-STU-M12-75 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,319.62 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 60 | [Not Provided] No | Box/package | ||
฿ 1,375.62 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 65 | [Not Provided] No | Box/package | ||
฿ 43.43 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 70 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 1,306.29 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | 10 | 80 | [Not Provided] No | Box/package | ||
฿ 1,308.96 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | - | 55 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,441.53 | FASTENING | 1 Pack(s) | 45 Pieces Per Package | 6 Day(s) | - | 70 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 1,355.81 | FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | - | 75 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Nominal of Thread (M) | 12 | Pitch(mm) | 1.75 | Screw Type | Half Thread |
---|---|---|---|---|---|
Detailed Shape | Standard | Material | Steel | Thread Type | Metric fine |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?