1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Bolt (Full-thread Screw) (Fine P-1.5)【1-200 Pieces Per Package】 (HXNHFTP1.5-ST-M12-35)

FASTENING

Hex Bolt (Full-thread Screw) (Fine P-1.5) (HXNHFTP1.5-ST-M12-35)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・Generally speaking, "bolt" refers to this hexagon bolt.
・[Nominal] 12/24/30
・[Material] Steel/Stainless Steel
・[Surface Processing]None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.

Part Number
HXNHFTP1.5-ST-M12-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 28.00

FASTENING 1 Piece(s) Available 6 Day(s) 1012351.75[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric fine Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXNHFTP1.5-ST-M12-35 in the Hex Bolt (Full-thread Screw) (Fine P-1.5) series.

Products with similar specification

Part Number
HXNHFTP1.5-ST-M12-16
HXNHFTP1.5-ST-M12-25
HXNHFTP1.5-ST-M12-30
HXNHFTP1.5-ST-M12-40
HXNHFTP1.5-ST-M12-45
HXNHFTP1.5-ST-M12-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 2,858.67

1 Pack(s)

200 Pieces Per Package

6 Day(s) 1012161.75[Steel] Steel[Not Provided] NoBox/package

฿ 2,306.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012251.75[Steel] Steel[Not Provided] NoBox/package

฿ 1,168.00

1 Pack(s)

90 Pieces Per Package

6 Day(s) 1012301.75[Steel] Steel[Not Provided] NoBox/package

฿ 1,078.48

1 Pack(s)

70 Pieces Per Package

6 Day(s) 1012401.75[Steel] Steel[Not Provided] NoBox/package

฿ 2,053.00

1 Pack(s)

65 Pieces Per Package

6 Day(s) 1012451.75[Steel] Steel[Not Provided] NoBox/package

฿ 27.31

1 Piece(s) Available 6 Day(s) 1012501.75[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)