(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・ [Nominal] 4/5/6/8/10
・ [Material] Stainless Steel
・ [Surface Processing] None
・ Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・ Hexagon bolts are typical screws used in construction and large equipment.
Detailed Shape | Extra Low Head | Material | Stainless Steel | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Basic Shape | Hex | SurfaceTreatment | No |
Please check the type/dimensions/specifications of the part HXNELH-SUS-M4-5 in the Stainless Steel Super Low Bow Hex Bolt series.
Part Number |
---|
HXNELH-SUS-M10-50 |
HXNELH-SUS-M4-16 |
HXNELH-SUS-M4-18 |
HXNELH-SUS-M5-55 |
HXNELH-SUS-M6-18 |
HXNELH-SUS-M6-35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 196.58 | 1 Piece(s) | Same day | 10 | 10 | 50 | ||
฿ 109.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 16 | |
฿ 109.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 18 | |
฿ 115.05 | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 55 | |
฿ 121.15 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 18 | |
฿ 121.15 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 35 |
How can we improve?
How can we improve?