(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low head bolt that can be used in narrow spaces.
[Features]
・ Specification with a low head height and a small head diameter.
・ [Nominal] 3
・ [Material] Stainless Steel
・ [Surface Processing] None
[Applications]
・ Ideal for attaching covers to machines, devices, meters, etc.
Nominal of Thread (M) | 3 | Length L(mm) | 4 | Detailed Shape | Low Small Head |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Material | Steel | Sales Unit | Low Quantity (can be purchased from one) |
Basic Shape | Standard (Round) | SurfaceTreatment | Black Oxide Film |
Please check the type/dimensions/specifications of the part CSHELHI-ST-M3-4 in the NS Low-Head (Small head) Made by Nissan Screw series.
How can we improve?
How can we improve?