1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Machine Head (FH type) Small Screw【3,000-5,000 Pieces Per Package】 (Part Number)

Iron Machine Head (FH type) Small Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,414.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

- Iron Machine Head (FH type) Small Screw
- Part number for series including of CSHELHI-STGSC and CSHELHI-STN.
- Basic Shape: Standard (Round)
- Head Shape : Low Head.
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Steel.
- Nominal Thread (M): 3 and 4.
- Surface Treatment: Nickel Plating / Tin Cobalt Treatment.
- Sales unit: Pack (5,000 Pcs/ Pack) and (3,000 Pcs/ Pack)
- Ultra-low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSHELHI-STGSC-M3-8
CSHELHI-STN-M4-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
SurfaceTreatment

฿ 7,686.49

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

6 Day(s) 1038[Tin Plating] Tin cobalt

฿ 5,414.13

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 1046[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Material Steel
Sales Unit Box/package Basic Shape Standard (Round)