1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting Fittings Tapping JB-AW (+)【1-500 Pieces Per Package】 (Part Number)

Connecting Fittings Tapping JB-AW (+)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

- Connecting Fittings Tapping JB-AW
- Basic Shape: Standard (Round)
- Head Shape : Low Head
- Nominal of Thread (M): 4 and 5.
- Body Material: Mild Steel
- Surface Processing: Trivalent White
- Mounting Hole Shape: (+) Phillips.
- RoHS10 standard compliant.
- This product is manufactured in Japanese standards.
- These screws have a very small head height relative to their diameter.
- Ultra-low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSPSLT-ST3W-M4-28
CSPSLT-ST3W-M4-50
CSPSLT-ST3W-M5-55
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Sales Unit

฿ 3,247.97

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10428Box/package

฿ 90.96

FASTENING 1 Piece(s) 6 Day(s) 10450Low Quantity (can be purchased from one)

฿ 1,858.24

FASTENING 1 Pack(s)

250 Pieces Per Package

6 Day(s) 10555Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Phillips Material Steel
Basic Shape Standard (Round) SurfaceTreatment Trivalent White