1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Lamix B-type Thin Head (D = 2.5) H2 Type Nitto Seiko【10,000-20,000 Pieces Per Package】 (CSPLCH-STN-M1.4-4)

FASTENING

Iron Lamix B-type Thin Head (D = 2.5) H2 Type Nitto Seiko (CSPLCH-STN-M1.4-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

- Iron Lamix B-type Thin Head
- Part number for series including of CSPLCH.
- Bolt Material: Steel
- Basic Shape: Standard (Round).
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating
- Head Shape: Low Head.
- Nominal of Thread (M): 1.4
- Length (mm.): 1.8, 2, 2.5, 3, 3.5, 4, 4.5, 5
- Mounting Hole Shape: (+) Phillips.
- Thread Type: Metric coarse
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSPLCH-STN-M1.4-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
SurfaceTreatment

฿ 16,106.20

FASTENING 1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 104[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 1.4 Detailed Shape Low Head Mounting Hole Shape Phillips
Material Steel Sales Unit Box/package Basic Shape Standard (Round)

Please check the type/dimensions/specifications of the part CSPLCH-STN-M1.4-4 in the Iron Lamix B-type Thin Head (D = 2.5) H2 Type Nitto Seiko series.

Products with similar specification

Part Number
CSPLCH-ST3B-M1.4-1.8
CSPLCH-ST3B-M1.4-2
CSPLCH-ST3B-M1.4-2.5
CSPLCH-ST3B-M1.4-3
CSPLCH-ST3B-M1.4-3.5
CSPLCH-ST3B-M1.4-4
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
SurfaceTreatment

฿ 22,752.00

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 101.8[Trivalent Chromate] Trivalent Black

฿ 17,107.73

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 102[Trivalent Chromate] Trivalent Black

฿ 16,606.71

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 102.5[Trivalent Chromate] Trivalent Black

฿ 20,856.00

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 103[Trivalent Chromate] Trivalent Black

฿ 16,606.71

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 103.5[Trivalent Chromate] Trivalent Black

฿ 16,606.71

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 104[Trivalent Chromate] Trivalent Black