1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Lamix Small Screw (D = 3.5) H2 Type Nitto Seiko【10,000 Pieces Per Package】 (CSPLCHA-STN-M2-2)

SA11 FASTENING

Iron Lamix Small Screw (D = 3.5) H2 Type Nitto Seiko (CSPLCHA-STN-M2-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Ultra-thin type flat head iron lamix machine screw (D=3.5) H2 type.
[Features]
・ Enables flat fastening that brings the tightening surface closer to a flat surface, and strongly supports product thinning and weight reduction.
・ [Nominal] 2
・ [Material] Steel
・ [Surface Processing] Trivalent White / Nickel Plating
[Applications]
・ A place where you want to eliminate the protrusion of the head.
・ Locations where you want to improve the appearance.
・ Low power, cars, etc.

Part Number
CSPLCHA-STN-M2-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
SurfaceTreatment

฿ 8,847.87

SA11 FASTENING 1 Pack(s)

10,000 Pieces Per Package

6 Day(s) 102[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2 Detailed Shape Low Head Mounting Hole Shape Phillips
Material Steel Sales Unit Box/package Basic Shape Standard (Round)