Iron Lamix Small Screw (D = 2.5) H2 Type Nitto Seiko

Brand :
SUNCO

Caution

  • This is a representative image. See the product standards for details.

Product Description

Ultra-thin flat head iron lamix machine screw (D=2.5) H2 type.
[Features]
・ Enables flat fastening that brings the tightening surface closer to a flat surface and strongly supports product thinning and weight reduction.
・ [Nominal] 1.4
・ [Material] Steel
・ [Surface Processing] Trivalent White / Trivalent Black / Nickel Plating[Applications]
・ Locations where you want to eliminate the protrusion of the head.
・ Locations where you want to improve the appearance.
・ Low power, cars, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Iron Lamix Small Screw (D = 2.5) H2 Type Nitto Seiko | SUNCO | MISUMI Thailand